EV770/4GMWE
Description
The HPM VIVO™ 10A Vertical Rocker Switch Grid & Mechanism offers flexibility in customisation with the bold and vibrant colours of the VIVO™ range. Featuring easy installation and an intuitive design, this switch plate is ideal for those seeking a stylish and functional way to control lighting or appliances. Perfect for adding both aesthetic appeal and practicality to any space.
- 4 Gang
- 10AX 2 way single Pole Double Throw
- Sleek & Square design
- Coverplate sold separately
- Oval 84mm fixing points - making it easier to adjust when installing
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001481539 |
Inner Carton | 10 | 9321001481683 |
Outer Carton | 120 | 9321001481836 |
Documentation
![]() |
|
![]() |