You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10621

DLP PVC External Bend 35x80mm White

Base Unit Contents 1
Base Unit Barcode 3245060106218
Item Dimensions 75.0mmW x 44.0mmH x 116.0mmD

Description

DLP PVC External Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.

  • Variable external bend, from 60° to 120° for 35 x 80 and 35 x 105 mm trunking
  • Include the 2 components for the top and bottom of the trunking on which the flexible cover is fitted
  • Changeable external bend, from 60° to 120° for 35 x 80 and 35 x 105 mm trunking

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 10 3414971071629 184.0mmW x 94.0mmH x 326.0mmD 0.4
Outer Carton 50 3414971071636 375.0mmW x 200.0mmH x 495.0mmD 2.38
Pallet 2100

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.