You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

032100

LCS³ 19in 1RU 4 Port Modular Fibre Optic Sliding Drawer

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970961617
Item Dimensions 482.6mmW x 43.65mmH x 334.0mmD
Video youtube

Description

Discover the LCS³ 19 Modular Fibre Optic Drawer, an advanced solution for smooth fibre optic management. Engineered for peak functionality, it incorporates the latest Soluclip Quick-Fix system for easy installation on racks or cabinet uprights. With a sliding drawer for convenient access and compatibility with fibre optic blocks, it enhances adaptability for an efficient fibre optic infrastructure.

  • Supplied as an empty drawer, ready to accommodate fibre optic terminations
  • Flat and angled 19” modular fibre optic drawers
  • 20° tilting for improved internal view and access with end of travel stop
  • Supplied with 2 coiling kits, 2 cable glands, 1 claw for earthing and numbered labels
  • Equipped with the new-generation Quick-Fix system for automatic (screwless) mounting on enclosure or cabinet uprights
  • Depth 190 mm, height 1 U
  • Sliding, to be equipped with fibre optic blocks
  • Compatible with any fibre optic block, up to 4 blocks maximum
  • Maximum capacity: 96 fibres in LC version, 48 in SC version or 24 in ST version

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3253.0
Outer Carton 2 3414971131989 408.0mmW x 190.0mmH x 575.0mmD 7.45

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.