You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

ONE-FAMILY BASIC 4-wires Intercom kit with internal hands-free video unit featuring a 7” color display and Zamak entrance panel. The entrance panel features a rainshield, microphone and speaker volume adjustments, colour camera and LED backlight for improved lighting in the visual field.

  • Wall mounted with internal power supply
  • Expandable up to 4 additional internal units and up to 1 additional entrance panel or CCTV camera - sold separately
  • Hands-free video internal unit with 7 colour display and 12 built-in ringtones
  • Call, intercom, door lock activation, image recycling all available using the internal video panel
  • Discrete Zamak entrance panel with rainshield, microphone and speaker volume adjustments, colour camera and LED backlight
  • iIP54 Rating
  • 4-Wires installation

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 8 8005543573709

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.