You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

331860

Bticino Easy Kit 2-Wire Video Entrance Panel

Saleable Location AUS/NZL
Base Unit Barcode 8005543533376
Item Dimensions 100.0mmW x 160.5mmH x 36.6mmD

Description

Additional video colour entrance panel with rainshield for the plug-in Easy Kit range. IP54 protection. Wide angle colour camera (95°).

  • Connected video entrance panel
  • Robust Zamak construction
  • IP54 weatherproof rating
  • IK07 impact protection
  • Wide angle camera up to 95 degrees
  • Surface mounted
  • Rain shield included
  • Maximum of 2 entrance panels per installation
  • Connect to existing video intercom kit, 318013 (sold seperately)

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 8 8005543533475

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.