You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

330851

Bticino 4-Wire Handsfree Video Internal Unit 7in

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543573792

Description

Colour video hands-free additional internal unit, recommended to expand a ONE FAMILY BASIC 4-wires Video Kit. Wall mounted with internal automatic power supply, a 7” colour display and 12 ringtones, signaling LED and MUTE function, offering just the basic door entry system functions: call, intercom, door lock activation, image cycling.

  • Recommended to expand a ONE FAMILY BASIC 4-wires
  • Wall mounted with internal automatic power supply
  • 12 ringtones, signaling LED and MUTE function
  • 4-wires installation

Volumetrics

Contents Barcode
Outer Carton 8 8005543573808

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.