EVM250TWE
Description
The HPM VIVO™ 250VA 2 Wire Trailing Edge Rotary Dimmer Mechanism is perfect for those who want to be able to dim their lights up or down. It is a replacement mechanism that can change the functions of your switch plate. With this product, you will have more control over the brightness of your lighting so that you can find the perfect level for any occasion.
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Lower profile knob
- Easy grip
- Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001484417 |
Inner Carton | 6 | 9321001484479 |
Outer Carton | 72 | 9321001484530 |
Documentation
Brochures |