You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LFSM043KBL

HPM Jenta LED 16W 1600lm Twin Flood Light with Auto Sensor and Manual Override

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 9321001488613

Description

The HPM Jenta LED 16W 1600lm Twin Flood Light is perfect for illuminating outdoor areas like porches, decks, patios, garages and driveways, as well as indoor spaces such as stairways, attics and workshops. It features an auto sensor and manual override, offering flexibility with manual, automatic or combined switching options to suit your needs. This flood light enhances security and visibility, making it an ideal choice for cluttered areas and security applications.

  • Light colour: 4000K - Cool White
  • Adjustabale sensor regarding the ambient light sensitivity, the time delay and the detection range
  • Available with the switching system that fit the most to your needs (Manual only, Automatic only, Automatic with manual override)
  • Tilt angle / Adjustable head: 160 degrees Vertical / 300 degrees Axial
  • IP44 rated, suitable for outdoor undercover areas
  • Ideal for outdoor areas, front and back porches, decks, patios, garages, driveways, cluttered areas, indoor security applications, stairways, attics and workshops.

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 18 9321001488620
Pallet 216

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.