You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WLAR920LG

Legrand Aqua IP44 Arteor 3 Module Surface Mount Adaptor Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 122.0mmW x 85.0mmH x 25.0mmD
Video youtube

Description

The AQUA Arteor Module Adaptor provides a robust outdoor solution for the installation of Arteor modules. A protective cover provides an IP44 rating when closed and IP20 when open.

  • 3 Module capacity
  • Operating temperature: 0ºC to 40ºC
  • IP rating: IP44 with flap closed, IP20 when flap is open
  • Surface Mounting
  • Mounting centres: 84mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484196 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 5 9321001485155 445.0mmW x 130.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.