You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

576720

Legrand Arteor Square 1 Module Vertical Coverplate White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 92.0mmW x 127.0mmH x 8.0mmD

Description

The Arteor 1 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.

  • For use with Arteor International Square mechanisms
  • Requires compatible flush mounting box and support frame to complete the installation
  • Simple clip in attachment into notches on screw and/or claw fixings
  • Protection film protects the plate from damage during the installation, must be removed on completion
  • Durable polycarbonate material
  • 1 Module finishing plate
  • 83mm mounting centres
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065767209
Inner Carton 10 3414971288317
Outer Carton 120 3414971696785 300.0mmW x 145.0mmH x 400.0mmD 5.808

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.