You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

659047LI

Legrand Securit Galaxy LED Recessed 4W Emergency Exit Sign - Double Sided Running Man STRAIGHT

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001487470
Item Dimensions 514.0mmW x 286.0mmH x 90.0mmD

Description

The Securit Exit Sign features a 24m viewing distance edgelight design, optimised for recessed installations. It utilises Lithium-Ion (Li-ion) battery technology for enhanced energy efficiency and extended service life. The unique flexible thermoplastic diffuser is secured with anti-tamper resistor screws, supporting durability and vandal resistance in demanding environments.

  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising LoRa platform
  • LoRa communication to maximise reliability, coverage and infiltration
  • Flexible, unbreakable thermoplastic diffuser secured with anti-tamper Resitork screws to prevent removal and eliminate misuse as a potential weapon
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Simple to install with quick connect terminal block
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Durable white steel body paired with a lightweight thermoplastic diffuser for robust and reliable performance
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.