You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EFTIL150SQWEKIT

HPM 150mm Square Inline Exhaust Fan Kit with Timer White

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 290.0mmW x 230.0mmH x 250.0mmD

Description

Elevate your home's air quality and comfort with the HPM Square Inline Exhaust Fan Kit with Timer. This innovative ventilation solution ensures a reduction of noise in a room as it can be poisitioned anywhere in the roof space. Say farewell to lingering steam, odors, and smoke as this fan effectively eliminates them. The integrated timer ensures lasting freshness.

  • Enjoy a reduction in vibrations and noise in a room as the inline fan can be positioned anywhere in the roof space, away from the exhaust point
  • Ideal to extract air to the outside and alternatively can be used to transfer air from one room to another
  • With the use of a Y-splitter (not supplied), it is possible to create multiple exhaust points in the ceiling, which allows you to transfer air to one or more rooms
  • Kit includes 2 x indoor grilles, 1 x outdoor grille, Ø150mm x 5m aluminium duct and high performance inline motor with 2 speed switch control
  • The integrated timer allows the exhaust fan to keep eliminating steam and odour up to 29 minutes after you switch the fan off and leave the room
  • Ideal for large bathrooms and kitchens
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001488507 425.0mmW x 455.0mmH x 245.0mmD 3000.0 4600.0
Pallet 30

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.