You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

RCF12H4BS

HPM Inspire Plywood 4 Blades Hangsure Ceiling Fan 1220mm 48 Silver

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001491637
Item Dimensions 1220.0mmW x 300.0mmH x 1220.0mmD

Description

The HPM Inspire Plywood 4 Blades Hangsure Ceiling Fan combines reliability and quiet operation with energy-saving efficiency, making it an ideal addition to any bedroom or living area. Its sleek, modern design enhances home decor, while the fast connect wiring ensures quick and hassle-free installation. The specially designed blades deliver maximum airflow for optimal cooling, all while maintaining a whisper-quiet environment.

  • Summer and Winter reversible option
  • Heavy-duty sealed bearings
  • Corrosion resistant timber blades
  • Tough easy-to-clean powder coated finish
  • Ultra quiet
  • Suitable for indoor use only
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 5800.0
Pallet 40

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.