CD106/1BL
Description
The HPM 3 Pin flat plug top features a 10mm side entry with a 45-degree cord angle, allowing the cable to angle away from the wall. Its robust and slim design ensures minimal protrusion from power points, making it barely noticeable. Suitable for round cables, this plug top is rated for 10 amps. It includes screwed clamp terminals and is fully approved to Australian and New Zealand standards.
- Slimline, wall hugging design with minimum protrusion from power points and 45 degrees cord entry so the cable angles away
- Screwed clamp terminals
- 10A Rating
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 100.0mmW x 210.0mmH x 45.0mmD | 25.9 | 37.0 | |
| Inner Carton | 10 | 9321001490906 | 130.0mmW x 77.0mmH x 200.0mmD | 0.34 | 0.37 |
| Outer Carton | 240 | 9321001490913 | 380.0mmW x 340.0mmH x 630.0mmD | 9.25 | 9.84 |
| Pallet | 3840 |
Documentation
Declaration of Conformity |

Declaration of Conformity