659086LI
Description
The Legrand Freezer Weatherproof Exit Sign range is suitable for cool rooms and freezers, offering a 24m viewing distance and equipped with Lithium-Ion battery technology. It’s designed to be environmentally friendly while reducing maintenance costs through electronics that prolong battery life. The sign’s remote gear design allows for easy installation and management, making it an ideal choice for ensuring safety and sustainability in temperature-controlled environments. Boldly visible and built to last, this exit sign is an essential addition to any space requiring clear, reliable, and eco-conscious safety signage.
- Freezer exit sign with remote gear for 24m viewing distance
- Embedded bluetooth for smart device connectivity
- LoRa communication to maximise reliability, coverage and infiltration
- iSmartTM temperature sensing technology for the Li-ion battery
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
- Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
- Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
- Designed & Manufactured in Australia
- Compliance: AS/NZS 2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496144 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |