You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659552LI

Legrand D50 Weatherproof LED Surface Mount Axiom Satellite

Saleable Location AUS/NZL
Base Unit Barcode 9321001496113
Item Dimensions 290.0mmW x 190.0mmH x 91.0mmD

Description

The D50 LED Satellite incorporates advanced Lithium-Ion (Li-ion) battery technology and is engineered for reliable operation in freezer environments down to -40°C. Its electronic components are optimized to extend battery lifespan, reducing maintenance requirements and associated costs. The use of Li-ion chemistry also supports environmental sustainability through improved energy efficiency and reduced waste.

  • Mode of operation: Non-Maintained
  • Rated IP55 for limited dust ingress and water jet resistance, and IK07 for impact protection
  • Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • The surface-mounted D50 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed & Manufactured in Australia
  • Suitable for exterior applications
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.