You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

077895

Soliroc 10A IP55 IK10 Double Power Point Metal Silver

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001484714
Item Dimensions 181.0mmW x 110.0mmH x 10.0mmD

Description

Soliroc GPOs are perfectly adapted to Australian harsh weather condtions, thank to their IP55 protection rating. They are perfect for use in public spaces with their vandal-proof coverplates and IK10 impact resistance. This double powerpoint is a complete product with protective flap over the 10A sockets.

  • IP55 Weather rating
  • IK10 Impact rating
  • 2 Gang outlet
  • Autoswitched sockets with protective flaps
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 12 9321001484721

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.