You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Complete intercom video kit, perfect for retrofit of an existing 4 wire system. Its sturdy entrance panel provides strong weather resistance, while the internal unit features a 7 handsfree video screen. The sytem can be expanded to a maximum of 5 internal units and 2 entrance panels.

  • Complete kit - includes internal LED screen, external panel and plug-in power supply
  • 4 wire system perfect for retrofit
  • 7 LCD video screen
  • IP54/IK07 external panel with 95° angle view
  • Up to 5 internal screens and 2 external panels maximum per installation
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 900.0
Outer Carton 8 8005543650882 7.5
Pallet 128

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.