You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DIN module actuator for the control of 0-10 V valves in temperature control systems. It has two 0-10 V outputs, two control pushbuttons for manual opening/closing of each valve and the corresponding status LEDs.

  • SCS Bus connection
  • 2 DIN modules
  • Two control pushbuttons for manual opening/closing of each valve
  • Includes LED indicators to show the status of the corresponding outputs
  • Power supply from SCS Bus: 18-27 Vdc
  • Stand by absorption 19mA
  • Max. absorption: 25mA
  • Operating temperature (+5) - (+40)°C
  • Maximum current on each output: 1mA
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.