You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Actuator with 8 independent relays for the control of on-off valves, motorised valves (open-close and three points), pumps and fan coils with 2 and 4 tubes – 4A resistive, 1A motor valves, pumps and fan-coils.

  • SCS Bus connection
  • 4 DIN modules
  • Up to 8 on/off valves
  • Up to 4 open/close or 3 point valves
  • Up to 2 x 2-tube fan-coils with on/off valves (4+4 relays)
  • 1 x 2-tube fan-coil with 3-point valves (5 relays)
  • 1 x 4-tube fan-coil with 2 On/Off valves
  • 1 x 4-tube fan-coil with 2 x 3 point valves (7 relays)
  • Power supply from SCS Bus: 18-27 Vdc
  • Stand by absorption 15mA
  • Max. absorption: 100mA
  • Operating temperature (+5) - (+40)°C
  • Maximum driven power: 4 A (resistive); 1A (inductive)
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543501771

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.