You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Actuator with 3 independent relays and 2 x 0-10 Volts outputs for the control of fan coils with 2 and 4 tubes with proportional 0-10 Volt valves – 4A resistive, 1A fan coil.

  • SCS Bus connection
  • 4 DIN modules
  • Operation of relay and voltage outputs depends on the device confirguration requirements
  • Includes LED indicators to show the status of the corresponding outputs
  • Power supply from SCS Bus: 18-27 Vdc
  • Stand by absorption 20mA
  • Max. absorption: 60mA
  • Operating temperature (+5) - (+40)°C
  • Maximum current supplied by each 0-10V output: 1mA
  • Maximum driven power for the relays: 4A (resistive); 1A (inductive)
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543502846

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.