You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AWNWSW2WE

Arteor with Netatmo 2 Gang 2 Module Wireless Remote Control with Coverplate White

Saleable Location AUS/NZL
Base Unit Barcode 9321001497462

Description

This Arteor with Netatmo 2 gang wireless remote can be programmed to control 2 light circuits (ON/OFF or dimming), or 2 connected socket outlets. Programmed using the Legrand Home + Control App, connect up to 20 smart switches, dimmers or sockets on each switch module. Can be used for either two-way switching or controlling several lighting groups.

  • Supplied complete with coverplate
  • 2 Gang wireless switch to control 2 light circuits or connected sockets
  • LED with low battery indicator
  • Includes replaceable battery with an 8-year life
  • 2.4GHz radio technology, using Zigbee 3.0 reliable and secure
  • LC001358 - Radio transmitter
  • Perfect aesthetic integration with the installed wiring devices
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 130.0mmW x 90.0mmH x 160.0mmD
Outer Carton 10 9321001497509

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.