You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Legrand Bolt Exit Signs offer a sleek, robust solution for emergency egress lighting, featuring a 24-metre viewing distance and a slide-connect bracket for fast, secure installation. This versatile one-box solution supports both wall and ceiling mounting, making it ideal for a wide range of applications. Powered by environmentally friendly Lithium-Ion (Li-ion) battery technology, the Bolt range is designed with smart electronics that extend battery life and reduce maintenance costs, ensuring long-term reliability and sustainability.

  • Supports continuous illumination during both mains power and outages, ensuring constant visibility of exit routes in compliance with safety regulations
  • Honeycomb lens with matt finish diffuser sides for glare reduction and maximum light dispersionz
  • Simple and fast maintenance with integrated push in tabs on diffuser and installation bracket
  • Large spring loaded auto-disconnect terminal block for ease of connection
  • iSmart™ temperature sensing technology for the Li-ion battery
  • Slide-Connect Design – allows quick, secure installation with a sliding connection mechanism that eliminates the need for tools, reducing installation time and ensuring consistent alignment for efficient project execution.
  • Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan.
  • Includes a set of 3 Running Man (RM) decals with support for both single-sided (SS) and double-sided (DS) display, offering flexible installation options to suit various exit path orientations and compliance requirements
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001497776 225.0mmW x 90.0mmH x 390.0mmD
Outer Carton 5 9321001504986

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.