You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

RCFL12H4BTWE

HPM Inspire Smart Plywood 4 Blades Hangsure Ceiling Fan with Light 1220mm 48 White

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 1220.0mmW x 390.0mmH x 1220.0mmD

Description

This fan is perfect for the smart home owner, allowing operation control via bluetooth using the HPM Control app. Includes an integrated LED light that can switch between Warm White, Cool White and Natural White.

  • Bluetooth control via HPM Connect App
  • Integrated LED light boasts a long lifespan and provides an even spread of light distribution
  • Control Light (on/off), fan speed and set timer (fan only) using the included remote
  • Summer and Winter reversible action
  • Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
  • Switch between desired colour options, warm white, cool white, natural white
  • Suitable for indoor use only
  • Fan control remote requires 2 x AAA Batteries (not included)
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001497653 258.0mmW x 275.0mmH x 558.0mmD 6200.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.