You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM400A3PMB

Excel Life 3 Wire 16A 250V Push Button Dimmer Mechanism Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001498452
Item Dimensions 23.0mmW x 23.0mmH x 50.0mmD
Video youtube

Description

A classy push-button dimmer mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Powerful 350VA and compatiblity with wide range of loads on the market including LEDs. 3 wire

  • Multi-way dimming option with EM800SLAVEWE
  • Programmable LED indicator (Blue or Red)
  • Programmable soft-start mode & Max/Min light levels
  • Dimming level memory function
  • Short circuit protection
  • KickStart mode suitable for modern light sources
  • Program parameters stored in a non-volatile memory
  • Complies to Australian Standards AS/NZS 3100
  • Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001498872 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001499299

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.