You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

EM883MB

Excel Life 5A Push Button Switch Mechanism Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 23.0mmW x 23.0mmH x 50.0mmD
Video youtube

Description

A classy push-button mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Compatible with wide range of loads on the market including LEDs. 3 wire 5A

  • Soft touch electronic switch - 3 wire
  • On-board programming allows LED indicator to be red or blue
  • On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
  • Use with slave mechanism (EM800SLAVEWE) for 2 way switching
  • 5A load capacity
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001498469
Inner Carton 10 9321001498889 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001499305

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.