You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770MW

Excel Life 16A Single Pole Double Throw Rocker Switch Mechanism Matt White

Saleable Location AUS/NZL
Item Dimensions 23.0mmW x 23.0mmH x 30.0mmD
Video youtube

Description

Rocker switch mechanism Single Pole Double Throw, designed to last and perform with 16A/16AX and M100 rating. Ideal for both residential and commercial installations.

  • Fluoro rated up to 16AX
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001498490
Inner Carton 10 9321001498919 99.0mmW x 99.0mmH x 49.0mmD
Outer Carton 120 9321001499336

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.