ED770/5MW
Description
The Excel Life Dedicated Plate Series with Matt finish combines performance and aesthetics to create a luxurious finish. The Matt finish simplifies upkeep as it prevents staining and makes cleaning a breeze. Each dedicated plate comes complete with rocker switches that are designed to last and perform with 16A/16AX and M100 rating.
- Designed to withstand daily use, the matt finish makes them easier to clean and maintain
- 4 Corner fixing options making it a secure installation
- Cut-out size: 56 x 96mm
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 0.115 | 0.117 | ||
Inner Carton | 10 | 9321001498551 | 163.0mmW x 163.0mmH x 131.0mmD | 1.15 | 1.32 |
Outer Carton | 120 | 9321001498971 | 499.0mmW x 333.0mmH x 262.0mmD | 13.8 | 16.34 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |