EWNMDIMMW
Description
The Excel Life Smart Dimmer Mechanism brings intelligent lighting control to your home. Designed to integrate seamlessly into existing Grid and Plate setups, it offers flexible control, energy insights, and voice compatibility—all in a compact, mechanism-only format.
- Designed to be fitted into Excel Life Grid and Plate series (EWN770/1GPL, /2GPL, /3GPL), this is a mechanism-only solution for custom smart lighting configurations
- Offers control via manual switch press, smart device app, or voice command for flexible operation
- Fully compatible with Apple Siri, Google Home, and Amazon Alexa
- Includes an energy consumption display for real-time tracking and smarter energy use
- Sends alerts to keep users informed about lighting status and energy activity
- Installs like a standard 240V alternating current switch with 84 mm mounting centres. No special wiring is required, and setup is streamlined via the Home Plus Control App.
- Enables smart dimming functionality in existing switch plates. Requires a Starter Kit or Gateway (Cat. No. 412181), making it ideal for scalable smart home upgrades.
- Operates on Zigbee 2.4 GHz for stable wireless performance.
- 12 Month Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 102.0 | |||
| Inner Carton | 10 | 9321001500308 | 162.0mmW x 83.0mmH x 126.0mmD | 1.02 | |
| Outer Carton | 120 | 9321001500728 | 250.0mmW x 250.0mmH x 330.0mmD | 12.24 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets