You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

NDBO48-54X15

Legrand 2 DIN IP42 Distribution Board w/o Chassis 1200mm Orange X15

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001502630

Description

The Legrand range of Defender S Distribution Boards are especially designed in order to provide quick & easy installation, safety and reliability in the electrical installation for commercial or residential buildings.

  • Top/bottom DIN cut-out
  • 1200MM Height
  • IP42 Rated
  • Reversible door
  • Comply with AS/NZS 61439

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.