KG32M2
Description
The range of Living Now with Netatmo key covers are components of the wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enabling the smooth operation of the mechanism by the user while finishing up the overall look.
- To be paired with the functional elements of a shutter/blind switch once the installation is complete
- Enhances both the aesthetics and functionality of control with the innovative full-touch concept, it can be activated from the top, bottom or centre, ensuring exceptional ergonomics
- Equipped with a patented self-centering system ensures that the control covers are always aligned with the other components of the light point, even after extended use
- Easily replaceable at any time to update the colour or for restoring any damage to the surface
- Black technopolymer cover with satin finish and silky feel
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543622285 | 167.0 | ||
| Inner Carton | 1 | 105.0mmW x 65.0mmH x 130.0mmD | 0.167 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.74 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |

Data Sheets & Others