You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KG01M2

Bticino Living Now 2 Module Switch Mechanism Cover Black

Saleable Location AUS/NZL
Item Dimensions 45.0mmW x 86.0mmH x 7.0mmD
Video youtube

Description

Living Now key covers are components of a Living Now wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enabling the smooth operation of the mechanism by the user while finishing up the overall look.

  • Black techno polymer cover with satin finish and silky feel
  • Perfectly aligned installation with the plate thanks to the self centering system
  • Cover is able to be configured with LED mechanism for backlighting of the switch control
  • For use with items K4003, K4004, K4004L, K4004LB, K4005 - sold separately
  • 2 Module
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543611289 15.96
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.76
Inner Carton 10 8005543611296 100.0mmW x 67.0mmH x 125.0mmD 0.17

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.