LVNSW3BL
Description
The Living Now Switch is a high quality product compatible with traditional systems featuring intuitive full touch controls and an ergonomic key cover that allows lighting to be switched from any point on the surface with keys returning to perfect alignment through a self centering system.
- Complete switch plate with support frame, key covers and electronic mechanisms included
- Flush design achieved through total alignment between light switch elements
- Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
- Push-button switch with LED indicator
- 84mm mounting centres
- Compatible with standard render, stud brackets or wall boxes
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Inner Carton | 10 | 9321001508380 |
| Outer Carton | 100 | 9321001508540 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity