LVNSW1BL
Description
The Living Now Switch is a complete product of superior quality and design that is compatible with traditional systems. Interaction is intuitive thanks to its full-touch controls and revolutionised ergonomic key cover. Lighting can be switched on or off by pressing any point on the keys surface, centre, top or bottom. After being pressed, the keys return to their original position, perfectly aligned thanks to the built-in self-centering system on key covers.
- Flush design achieved through total alignment between light switch elements
- Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
- Push-button switch with LED indicator
- 10AX
- 230 - 240V a.c. - 50Hz
- 2 Way Switching
- 84mm mounting centres
- 2 x 1.5mm² or 1 x 2.5mm² terminals
- Compliance: AS/NZS 3133
- Compatible with standard render, stud brackets or wall boxes
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Inner Carton | 10 | 9321001508342 |
| Outer Carton | 100 | 9321001508502 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity