K4285C2
Description
The Living Now 5V 3A Type A Dual USB Charger mechanism is for quick charge of a compatible single electronic device up to 3,000 mA or simultaneous charging of two devices up to 1,500 mA.
- 3A charging capacity
- 5V d.c. output
- Dual Type A ports
- 2 Module
- 230V a.c. input
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity