You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4286C1

Bticino Living Now 5V 1.5A Type C 1 Module USB Charger Mechanism

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 22.0mmW x 45.0mmH x 33.0mmD
Video youtube

Description

The Living Now 5V 1.5A Type C USB Charger mechanism charges compatible electronic devices up to 1,500 mA.

  • 1.5A charging capacity
  • 5V d.c. output
  • Single Type C port
  • 1 Module
  • 230V a.c. input
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543622438

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.