You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4411

Bticino Living Now 2 Wire 2 Module Universal Dimmer Mechanism

Saleable Location AUS/NZL
Item Dimensions 45.0mmW x 45.0mmH x 38.0mmD
Video youtube

Description

The Living Now Universal Dimmer Mechanism offers smooth, adjustable lighting control in a refined 2 module format. Compatible with a wide range of loads including LED and halogen, it enables precise dimming through local operation

  • Automatically restores the last brightness level when switched on, ensuring consistent lighting comfort
  • Designed to be completed with the Type 19 cover for seamless integration into the Living Now aesthetic
  • Includes screw and plate terminals to support various installation configurations
  • Features a new-generation plastic hooking system for easy installation and removal from the support frame
  • Suitable for dimmable LED loads, dimmable FCL, very low voltage halogen (TBT), 230V halogen, and incandescent lighting. Operates on 100–230 V a.c
  • Can be paired with one or more push buttons for load control and dimming. Operates without a neutral wire, making it ideal for retrofit installations.
  • The full touch control enhances ease of use by allowing activation from any point on the surface, offering a smooth and intuitive experience every time.
  • Designed to blend discreetly into the Living Now series, combining refined style with everyday functionality
  • For internal use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543614419
Outer Carton 1 125.0mmW x 133.0mmH x 155.0mmD 0.594
Inner Carton 6 8005543614426

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.