You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4004

Bticino Living Now 1P 10A 1 Module 4 Way Switch Mechanism

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 22.0mmW x 45.0mmH x 30.0mmD
Video youtube

Description

This Living Now switch mechanism is a product of superior quality and design. Compatible with traditional systems, offering full control functions in any environment where lighting control is needed, whether it is for domestic use or commercial applications.

  • Axial switch control device for lighting and other controls
  • Push-button
  • 10 AX
  • 4 Way Crossover
  • 1 Module
  • 250V a.c.
  • Screw clamps for all devices
  • 9mm screw terminals
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543616475
Inner Carton 10 8005543616482
Outer Carton 40 8005543616499 190.0mmW x 145.0mmH x 232.0mmD 1.22

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.