K4004LB
Description
This Living Now switch mechanism is a product of superior quality and design. Compatible with traditional systems, offering full control functions in any environment where lighting control is needed, whether it is for domestic use or commercial applications.
- Integrated blue LED for backlighting of control
- LED light is not interchangeable
- Axial switch control
- Push-button
- 10 AX
- 4 Way Crossover
- 1 Module
- 230V a.c.
- Screw clamps for all devices
- 9mm screw terminals
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543631195 | |||
Inner Carton | 10 | 8005543631201 | |||
Outer Carton | 40 | 8005543631218 | 190.0mmW x 145.0mmH x 232.0mmD | 1.272 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets |