You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4003

Bticino Living Now 1P 10A 1 Module Two-Way Switch Mechanism

Saleable Location AUS/NZL
Base Unit Barcode 8005543610220
Item Dimensions 22.0mmW x 45.0mmH x 32.0mmD
Video youtube

Description

This Living Now switch mechanism is a product of superior quality and design. Compatible with traditional systems, offering full control functions in any environment where lighting control is needed, whether it is for domestic use or commercial applications.

  • To be equipped with key cover and support frame with coverplate which includes 12 different colours to choose from
  • Axial switch control device for lighting and other controls
  • Push-button operation
  • 10 AX
  • 2 Way
  • 1 Module
  • 250V a.c.
  • Automatic clamping connection
  • 9mm screw terminals
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 10 8005543610237
Outer Carton 120 8005543610244 300.0mmW x 143.0mmH x 400.0mmD 3.424

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.