LVNM777A
Description
The Living Now Autoswitch Double Powerpoint delivers intelligent energy control in a sleek, contemporary format. With a 10A rating and autoswitch functionality, it offers reliable performance while enhancing safety and convenience.
- Designed to intelligently manage power delivery, switching off when not in use to help reduce energy consumption
- Complements the Living Now aesthetic with a fully flat design that integrates seamlessly into modern interiors
- Includes screw and plate terminals for reliable electrical connections and straightforward installation
- Features a new generation plastic hooking mechanism for fast and easy installation or removal from the support frame
- Installs just like a traditional electrical device, making it a straightforward upgrade for standard wall plates.
- For internal use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001508168 |
| Inner Carton | 10 | 9321001508328 |
| Outer Carton | 100 | 9321001508489 |

Brochures