KG4441
Description
With this Living Now Stand-Alone Thermostat, you can maintain your desired room temperature when paired with your in-home heating/cooling system. Featuring easy to use LED touch screen controls, the room temperature is monitored with a electronic sensor, providing accurate readings day and night.
- Easily adjust the set temperature using touch screen controls
- Temperature parameter: 3-40°C, with 0.5°C increments
- Adjust antifreeze temperature, which automatically activates when the device is switched off
- 230 - 240V a.c., 50Hz power supply
- Relay output with 1 contact in switching free of 5(2)A potential
- 2 Modules
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 71.0mmW x 65.0mmH x 95.0mmD | 107.35 | 113.0 |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 4.519 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets