KW4002
Description
This Living Now switch mechanism is a product of superior quality and design. Compatible with traditional systems, offering full control functions in any environment where lighting control is needed, whether it is for domestic use or commercial applications.
- To be equipped with key cover and support frame with coverplate which includes 12 different colours to choose from
- Push-button
- 16 AX
- Double pole
- 1 Module
- 250V a.c.
- 9mm screw terminals
- Related product: KW02
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543611883 | 24.0 | ||
| Outer Carton | 1 | 118.0mmW x 45.0mmH x 185.0mmD | 0.282 | ||
| Inner Carton | 10 | 8005543611890 | 115.0mmW x 54.0mmH x 184.0mmD | 0.3 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile