You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

KG4002

Bticino Living Now 2 Pole 1 Way 16A 1 Module Switch Mechanism Black

Saleable Location AUS/NZL
Base Unit Barcode 8005543611869
Item Dimensions 22.0mmW x 45.0mmH x 28.0mmD
Video youtube

Description

This Living Now switch mechanism is a product of superior quality and design. Compatible with traditional systems, offering full control functions in any environment where lighting control is needed, whether it is for domestic use or commercial applications.

  • To be equipped with key cover and support frame with coverplate which includes 12 different colours to choose from
  • Push-button
  • 16 AX
  • Double pole
  • 1 Module
  • 250V a.c.
  • 9mm screw terminals
  • Related product: KG02
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 24.0
Outer Carton 1 118.0mmW x 45.0mmH x 185.0mmD 0.282
Inner Carton 10 8005543611876

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.