KG4286CW2
Description
The Living Now Wireless USB Charger Module is for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, watches and more. It allows quick and wireless charging with induction receiver up to 1,000 mA (compliant with WPC QI standard). The antislip support surface is inclined by 10° to hold devices in place, with an additional antitheft lock function. Equipped with a 2.400 mA type-A USB port for the powering of a second device.
- 2.4A charging capacity
- Charge up to 2 devices at one time
- Up to 500 mA wirelessly, and up to 1,200 mA through the USB port
- Energy performance >85%
- The cover of the selected colour is supplied in the same box as the charger
- The cover of the selected colour is supplied in the same box as the charger
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 8005543610596 | 94.05 | 99.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |