K4027C
Description
The Living Now with Netatmo connected blind / shutter switch module allows you to control your blinds and shutters remotely. Easily installed in place of an existing flush-mounted switch, for the automation of opening and closing your blinds or shutters remotely via the Home + Control app or through voice control when paired with a compatible voice assistant.
- Transform a standard 240V electrical installation into a smart electrical installation
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Push-notifications to stay informed of home status
- Energy consumption monitoring
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Compatible with wired roller shutters or blinds with electronic and mechanical end stop. Not compatible with radio-controlled roller shutters.
- Module only, requires a standard-depth flush-mounting box (40mm) with claw or screw fixing and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 54.0mmW x 60.0mmH x 58.0mmD | 49.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.18 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile