K4003C
Description
The Living Now with Netatmo connected switch module is easily installed in place of an existing flush-mounted switch, allowing you to control your lights remotely via the Home + Control app or through voice control when paired with a compatible voice assistant.
- Transform a standard 240V electrical installation into a smart electrical installation
- 3 ways to control for better user convenience: standard press on switch, app or voice control
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Push-notifications to stay informed of home status
- Energy consumption monitoring
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 8005543612484 | 36.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile