You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659623LI

Legrand Economy 3W IP65 LED Twinspot White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001502999
Video youtube

Description

This IP65-rated Twin Spotlight delivers a combined light output of 2 x 180 lumens and features independently adjustable heads for targeted illumination. Designed for straightforward wall or ceiling surface mounting, it incorporates Lithium-Ion (Li-ion) battery technology. The integrated electronics are engineered to optimise battery performance and longevity, reducing maintenance requirements and supporting environmental sustainability.

  • Energy efficient LED lamp technology
  • iSmart™ temperature sensing technology for the Li-ion battery
  • Rated IP65 for dust-tight and water-resistant performance, and IK07 for impact resistance
  • Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • Surface-mounted Twin Spotlights are designed for flexible installation on walls or ceilings, offering a robust and directional lighting solution for areas where recessed mounting isn’t feasible
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed in Australia
  • Ideal for commercial applications such as car parks and sports venues
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 3 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 5 9321001503002

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.