QLF314-B7
Description
The QLF314-B7 is a full-motion wall mount for 40 – 70 flat-panel TVs up to 80 lbs. It features 14.02 of extension and 45° of swivel left and right for the best view from any seat in a room. The QLF314-B7 can be installed in three easy steps: Attach brackets to TV, attach wall plate to wall and hang TV on arm. Post-installation adjustments ensure TV is level. Universal mounting brackets fit most 40 – 70 TVs.
- Full motion
- 40 – 70
- ?in a room
- Universal mounting brackets fit most TVs 40 – 70
- Post-installation adjustment ensures TV is level
- Articulating arms arms extend TV up to 35.6 cm / 14.02 from wall
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | |
|---|---|---|
| Base Unit | 1 | 312.0mmW x 713.0mmH x 95.0mmD |
| Inner Carton | 1 | 322.0mmW x 728.0mmH x 302.0mmD |
| Pallet | 36 |