You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LLT1-B2

SANUS 42 - 90 Tilting TV Wall Mount Bracket

Saleable Location AUS/NZL
Base Unit Barcode 793795535054
Item Dimensions 450.0mmW x 686.0mmH x 147.0mmD

Description

This TV mount provides a professional looking finish so you can enjoy a great picture without the glare. Plus, the hybrid design has the benefits of a classic tilt mount, without the negatives. You can even level you TV easily with post-installation adjustment feature, ensuring your TV is always level.

  • Tilting bracket
  • 42 – 90
  • Fits most 42 inch to 90 inch flat-panel TVs weighing up to 125 pounds
  • Mount extension allows easy cord and component access, even behind today's largest screens
  • Extra-wide wall plate allows for effortless screen placement adjustment even after installation
  • Post-installation leveling adjustments allow TV to be perfectly positioned after hanging
  • Enjoy picture-perfect, glare-free viewing with effortless screen tilt with just the touch of a finger
  • Locking system secures your TV to the wall
  • Safety tested and UL certified
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 215.0mmW x 735.0mmH x 75.0mmD
Inner Carton 1 235.0mmW x 755.0mmH x 165.0mmD
Pallet 60

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.